(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Ohm Electric Equipment for Light Attaching

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SL-P003H-075996

  • Product Type
    Other
  • Other
    Option
  • Details Type
    Clip Stand
  • Size(mm)
    Clip length : 80 mm
  • JAN Code
    4971275759961
  • Main Body Length(mm)
    185
  • Thickness of Clip Shear(mm)
    10~35
  • Holder mount(mm)
    20–25
  • Caution
    Light is sold separately.
  • Features 1
    Handy light can be secured with a clip. 20-25 mm diameter lights can be clipped.
  • Features 2
    The light can be flexibly moved as the arm is flexible.
  • Mass(g)
    96
  • Inner capacity
    1 pc.
Part Number
SL-P003H-075996
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Inner capacity

₹ 1,029.35

1 Piece(s) 10 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Other
  • Other
    Option
  • Details Type
    Clip Stand
  • Size(mm)
    Clip length : 80 mm
  • JAN Code
    4971275759961
  • Main Body Length(mm)
    185
  • Thickness of Clip Shear(mm)
    10~35
  • Holder mount(mm)
    20–25
  • Caution
    Light is sold separately.
  • Features 1
    Handy light can be secured with a clip. 20-25 mm diameter lights can be clipped.
  • Features 2
    The light can be flexibly moved as the arm is flexible.
  • Mass(g)
    96
  • Inner capacity
    1 pc.

Product Description

[Features]·This product can clip on a handheld light. ·It can hold lights 20 to 25 mm in diameter. ·The flexible arm allows the light to move at will.

Specifications of SL-P003H-075996

  • Product Type
    Other
  • Other
    Option
  • Details Type
    Clip Stand
  • Size(mm)
    Clip length : 80 mm
  • JAN Code
    4971275759961
  • Main Body Length(mm)
    185
  • Thickness of Clip Shear(mm)
    10~35
  • Holder mount(mm)
    20–25
  • Caution
    Light is sold separately.
  • Features 1
    Handy light can be secured with a clip. 20-25 mm diameter lights can be clipped.
  • Features 2
    The light can be flexibly moved as the arm is flexible.
  • Mass(g)
    96
  • Inner capacity
    1 pc.
Part Number
SL-P003H-075996
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Inner capacity

₹ 1,029.35

1 Piece(s) 10 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1