(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

S4 (Sq.12.7 mm) Torx T Type Socket

S4 (Sq.12.7 mm) Torx T Type Socket

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of S4-T50X100

  • Product Type
    Impact Socket Bit (For Electric Driver)
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    100
  • Dimension d (φ)(mm)
    12
  • Drive Size
    T50
Part Number
S4-T50X100
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 9,446.36

1 Piece(s) 12 Day(s) or more

Basic Specifications

Product Description

[Features]
· Good torque transmission efficiency, official licensed company.
· Uses a special steel with high durability at a reasonable cost.

Specifications of S4-T50X100

  • Product Type
    Impact Socket Bit (For Electric Driver)
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    100
  • Dimension d (φ)(mm)
    12
  • Drive Size
    T50
Part Number
S4-T50X100
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 9,446.36

1 Piece(s) 12 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon