(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
Bit Socket For Head Bolt (For VW/AUDI V6)

Bit Socket For Head Bolt (For VW/AUDI V6)

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Features]
· A bit socket for AUDI/VW car head bolts.
· A bit socket for the head bolt used for in AUDI/VW car engines.
· Since the shape is slightly different from the CV bits of the 3027, 4027, etc., series, there is no interchangeability.

Basic Specifications

  • Product Type
    Generic Tool
  • Overall Length(mm)
    140
  • Insertion Angle
    1/2"
  • Dimension D(mm)
    23
  • Dimension H(mm)
    103.5
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s) or more
-

Part Number : ST4027.140
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Generic Tool
  • Overall Length(mm)
    140
  • Insertion Angle
    1/2"
  • Dimension D(mm)
    23
  • Dimension H(mm)
    103.5
  • Mass(g)
    155

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)