(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Auto Multi Stripper

Auto Multi Stripper

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

Loading...

Specifications of PP707A-200

  • Package size (height x width x depth)(mm)
    260×100×40
  • Weight(g)
    340
  • Compatible size
    0.13~6㎟
  • Number Contained In A Packet
    6

Loading...

Part Number
PP707A-200
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Number Contained In A Packet

₹ 2,982.96

1 Piece(s) 5 Day(s) or more 6

Product Description

[Features]
· Can easily strip coating regardless of size. Easy stripping even while wiring.

Specifications of PP707A-200

  • Package size (height x width x depth)(mm)
    260×100×40
  • Weight(g)
    340
  • Compatible size
    0.13~6㎟
  • Number Contained In A Packet
    6

Loading...

Part Number
PP707A-200
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Number Contained In A Packet

₹ 2,982.96

1 Piece(s) 5 Day(s) or more 6

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list