(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Dedicated Tool, Sandpaper Disc (Glue Treatment on Back) Cloth Base Type【1-100 Pieces Per Package】

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,488₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
Nakanishi AN Grinder is capable of a wide variety of machining from cutting to grinding, polishing and lapping with abundant tools.
· For Metals: Excellent in durability of dry type.

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,488₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
64113
64114
64116
64117
64118
64127
64147
64148
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter diameter Dimensions
(mm)
Inner Diameter Dimension
(mm)
Particle Size
(#)
Quantity

₹ 1,487.84

1 Piece(s) 6 Day(s) or more φ11-#120100

₹ 1,487.84

1 Piece(s) 6 Day(s) or more φ11-#180100

₹ 1,487.84

1 Piece(s) 6 Day(s) or more φ11-#320100

₹ 1,487.84

1 Piece(s) 6 Day(s) or more φ11-#400100

₹ 1,487.84

1 Piece(s) 6 Day(s) or more φ11-#600100

₹ 2,255.31

1 Piece(s) 6 Day(s) or more φ21-#400100

₹ 2,750.13

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more φ31φ11#400100

₹ 2,852.67

1 Piece(s) 6 Day(s) or more φ31φ11#600100
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter diameter Dimensions
(mm)
Inner Diameter Dimension
(mm)
Particle Size
(#)
Quantity

Loading...

  1. 1

Basic Information

Type Sander paper Quantity 100
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language