(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Felt Buff Sisal (Hemp) Buff Shaft Diameter ø2.34, ø3.0, ø6.0【5 Pieces Per Package】

Felt Buff Sisal (Hemp) Buff Shaft Diameter ø2.34, ø3.0, ø6.0
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Suitable for initial polishing of stainless steel, aluminum, copper alloy, etc. Use with polishing solution.

Felt Buff Sisal (Hemp) Buff Shaft Diameter ø2.34, ø3.0, ø6.0
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail

Felt Buff Sisal (Hemp) Buff Shaft Diameter ø2.34, ø3.0, ø6.0: related image(s)

Part Number
53808
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNumber of items included

₹ 4,340.24

1 Pack(s)

5 Pieces Per Package

6 Day(s) or more 5
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNumber of items included
  1. 1

Basic Information

Product Type Main Body Type Rotation Type Overall Length(mm) 45
blade diameter(mm) φ30 Blade Length(mm) 6 Shaft Diameter(mm) φ3.0
Number of items included 5
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list