(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Felt Buff Diameter ø2.34

Felt Buff Diameter ø2.34
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,279₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Felt buff that absorbs polishing solution well for a high-quality finish.
· This product is made from high-quality compressed wool (100%) and the outer shape is carefully finished by cutting.
· Has appropriate permeability for abrasives and abrasive grains, and can constantly preserve the state of free abrasive grains.

Felt Buff Shaft Diameter ø2.34: related image(s)

Part Number
53141
53142
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
Number of items included

₹ 3,278.60

1 Piece(s) 6 Day(s) or more ø1710

₹ 3,278.60

1 Piece(s) 6 Day(s) or more ø2210
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
Number of items included

Loading...

  1. 1

Basic Information

Product Type Main Body Type Rotation Type Overall Length(mm) 45
Blade Length(mm) 5 Shaft Diameter(mm) ø2.34 Number of items included 10
X
whatsapp-qr whatsapp-icon
Close

Comparison list