(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Various Types Of Brush, Shaft Diameter ø2.34, ø3.0 Hair Brush

Various Types Of Brush, Shaft Diameter ø2.34, ø3.0 Hair Brush
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,767₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Various natural hair brushes made only from carefully selected animal fibers with superior flexibility and elasticity.
· Lightly chemical resistant, doesn't generate static electricity, this brush also has superior durability due to the strong resilience and doesn't break easily.
· Can be used with various polish compounds and diamond compounds, making it ideal for abrasive machining.

Various Types Of Brushes Shaft Diameter ø2.34, ø3.0 Hair Brush: related image(s)

Various Types Of Brushes Shaft Diameter ø2.34, ø3.0 Hair Brush: related image(s)

Various Types Of Brushes Shaft Diameter ø2.34, ø3.0 Hair Brush: related image(s)

Part Number
50113
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber of items included

₹ 2,766.95

1 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1
 

Basic Information

Product Type Main Body Type Rotation Type Overall Length(mm) 45
blade diameter(mm) ø20 Blade Length(mm) 1 Shaft Diameter(mm) ø3.0
Blade internal diameter(mm) ø10 Number of items included 10

Please check the type/dimensions/specifications of the part 50113 in the Various Types Of Brush, Shaft Diameter ø2.34, ø3.0 Hair Brush series.

X
whatsapp-qr whatsapp-icon