(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Precision Steel Cutter Plastic/Acrylic for Cutting Out Shaft Diameter φ3.0

Precision Steel Cutter Plastic/Acrylic for Cutting Out Shaft Diameter φ3.0
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Can be used for a wide variety of processing including fine cutting, engraving, chamfering, and deburring.
· For many years the most widely used product for jewelry (precious metal) working.
· There are many blade shapes and each has their own use; thus we recommend preparing a wide variety of blades to best suit the task.
· Has excellent cost performance as it is made of steel.

Part Number
33403
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber of items included

₹ 9,207.80

1 Piece(s) 6 Day(s) or more 6
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber of items included

Loading...

  1. 1

Basic Information

Product Type Main Body Type Rotation Type Overall Length(mm) 40
blade diameter(mm) φ2 Blade Length(mm) 12 Shaft Diameter(mm) φ3.0
Number of items included 6
X
whatsapp-qr whatsapp-icon
Close

Comparison list