(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Precision Steel Cutter Sawblade【1-10 Pieces Per Package】

Precision Steel Cutter Sawblade
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,705₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Can be used for a wide range of machining, including micro-cutting, engraving, chamfering and deburring.
· For a long time this tool has mostly been used for jewelry (precious metals) crafting.
· Since there are many blade shapes, each with its own application, we recommend using a variety of blades.
· Made of steel for superior cost performance.

Precision Steel Cutter Saw Blade: related image(s)

Part Number
33312
33313
33314
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Shipblade diameter
(mm)
Shaft Diameter
(mm)
Number of items included

₹ 3,704.53

1 Piece(s) 6 Day(s) or more ø16ø2.3410

₹ 3,704.53

1 Piece(s) 6 Day(s) or more ø19ø2.3410

₹ 4,048.18

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more φ22φ2.3410
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Shipblade diameter
(mm)
Shaft Diameter
(mm)
Number of items included

Loading...

  1. 1

Basic Information

Product Type Main Body Type Rotation Type Blade Length(mm) 0.1
Number of items included 10
X
whatsapp-qr whatsapp-icon
Close

Comparison list