(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carbide Cutter Shaft Diameter ø6.0

Carbide Cutter Shaft Diameter ø6.0
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,853₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Can be used for a wide range of machining, from heavy cutting to finish cutting, chamfering, various types of deburring, etc.
· High-level cutting technology allows the cutting of carefully selected high-quality cemented carbide materials.
· The chip pocket is set relatively shallow thanks to the latest cutting technology. This means that the strength of the blade tip is enhanced, which reduces chipping and improves the durability of the tool.

Carbide Cutter Shaft Diameter ø6.0: related image(s)

Carbide Cutter Shaft Diameter ø6.0: related image(s)

Carbide Cutter Shaft Diameter ø6.0: related image(s)

Carbide Cutter Shaft Diameter ø6.0: related image(s)

Carbide Cutter Shaft Diameter ø6.0: related image(s)

Carbide Cutter Shaft Diameter ø6.0: related image(s)

Part Number
26008
26010
26011
26014
26018
26020
26021
26023
26024
26028
26029
26031
26032
26038
26039
26040
26043
26044
26048
26049
26050
26053
26054
26060
26063
26064
26069
26070
26071
26072
26074
26079
26080
26083
26084
26091
26093
26101
26103
26111
26112
26113
26114
26121
26123
26124
26131
26132
26133
26134
26141
26143
26144
26151
26152
26153
26154
26156
26157
26158
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
blade diameter
(mm)
Blade Length
(mm)
Shaft Diameter
(mm)
Trusco Code tip angle
(°)
Number of items included

₹ 2,961.76

1 Piece(s) 5 Day(s) or more 51φ3-φ6.0--1

₹ 3,278.60

1 Piece(s) 6 Day(s) or more 51ø5-ø6.08​2​9​-​3​1​2​5-1

₹ 2,852.67

1 Piece(s) 6 Day(s) or more 51ø6-ø6.08​2​9​-​3​1​2​6-1

₹ 4,340.24

1 Piece(s) 6 Day(s) or more 55φ12.7-φ6.0--1

₹ 3,108.49

1 Piece(s) 6 Day(s) or more 50ø3-ø6.08​2​9​-​3​1​2​8-1

₹ 3,278.60

1 Piece(s) 6 Day(s) or more 50ø5-ø6.08​2​9​-​3​1​2​9-1

₹ 2,852.67

1 Piece(s) 10 Day(s) or more 51ø6-ø6.08​2​9​-​3​1​3​0-1

₹ 3,450.04

1 Piece(s) 7 Day(s) or more 53ø9.5-ø6.08​2​9​-​3​1​3​1-1

₹ 4,472.00

1 Piece(s) 6 Day(s) or more 55ø12.7-ø6.08​2​9​-​3​1​3​2-1

₹ 3,108.49

1 Piece(s) 6 Day(s) or more 60ø312ø6.08​2​9​-​3​1​3​3-1

₹ 3,278.60

1 Piece(s) 6 Day(s) or more 50ø416ø6.08​2​9​-​3​1​3​4-1

₹ 2,852.67

1 Piece(s) 6 Day(s) or more 50ø616ø6.08​2​9​-​3​1​3​5-1

₹ 3,450.04

1 Piece(s) 6 Day(s) or more 64ø819ø6.08​2​9​-​3​1​3​6-1

₹ 3,108.49

1 Piece(s) 6 Day(s) or more 56ø312ø6.08​2​9​-​3​1​3​7-1

₹ 3,278.60

1 Piece(s) 6 Day(s) or more 50ø416ø6.08​2​9​-​3​1​3​8-1

₹ 3,278.60

1 Piece(s) 7 Day(s) or more 50ø516ø6.08​2​9​-​3​1​3​9-1

₹ 3,875.96

1 Piece(s) 6 Day(s) or more 64ø9.519ø6.08​2​9​-​3​1​40-1

₹ 5,751.13

1 Piece(s) 6 Day(s) or more 69ø12.725ø6.08​2​9​-​3​1​41-1

₹ 3,278.60

1 Piece(s) 6 Day(s) or more 60ø313ø6.08​2​9​-​3​1​4​2-1

₹ 3,534.42

1 Piece(s) 6 Day(s) or more 50ø416ø6.08​2​9​-​3​1​4​3-1

₹ 3,534.42

1 Piece(s) 6 Day(s) or more 50ø516ø6.08​2​9​-​3​1​4​4-1

₹ 4,217.51

1 Piece(s) 6 Day(s) or more 63ø9.519ø6.08​2​9​-​3​1​4​5-1

₹ 6,091.33

1 Piece(s) 6 Day(s) or more 69ø12.725ø6.08​2​9​-​3​1​4​6-1

₹ 3,534.42

1 Piece(s) 6 Day(s) or more 50ø516ø6.08​2​9​-​3​1​4​7-1

₹ 4,217.51

1 Piece(s) 6 Day(s) or more 69ø9.519ø6.08​2​9​-​3​1​4​8-1

₹ 6,091.33

1 Piece(s) 6 Day(s) or more 69ø12.725ø6.08​2​9​-​3​1​4​9-1

₹ 3,278.60

1 Piece(s) 6 Day(s) or more 50ø416ø6.08​2​9​-​3​1​5​0-1

₹ 3,278.60

1 Piece(s) 6 Day(s) or more 50ø516ø6.08​2​9​-​3​1​5​1-1

₹ 3,108.49

1 Piece(s) 5 Day(s) or more 51ø616ø6.08​2​9​-​3​1​5​2-1

₹ 3,790.25

1 Piece(s) 6 Day(s) or more 64ø819ø6.08​2​9​-​3​1​5​3-1

₹ 6,177.05

1 Piece(s) 6 Day(s) or more 69ø12.725ø6.08​2​9​-​3​1​5​4-1

₹ 3,278.60

1 Piece(s) 6 Day(s) or more 50ø416ø6.08​2​9​-​3​1​5​5-1

₹ 3,278.60

1 Piece(s) 6 Day(s) or more 50ø516ø6.08​2​9​-​3​1​5​6-1

₹ 4,301.89

1 Piece(s) 6 Day(s) or more 64ø9.519ø6.08​2​9​-​3​1​5​7-1

₹ 6,177.05

1 Piece(s) 6 Day(s) or more 69ø12.725ø6.08​2​9​-​3​1​5​8-1

₹ 3,278.60

1 Piece(s) 6 Day(s) or more 51ø616ø6.08​2​9​-​3​1​5​9-1

₹ 6,177.05

1 Piece(s) 9 Day(s) or more 69ø12.725ø6.08​2​9​-​3​1​6​0-1

₹ 3,278.60

1 Piece(s) 6 Day(s) or more 51ø616ø6.08​2​9​-​3​1​6​1-1

₹ 6,177.05

1 Piece(s) 6 Day(s) or more 69ø12.725ø6.08​2​9​-​3​1​6​2-1

₹ 3,278.60

1 Piece(s) 6 Day(s) or more 51ø616ø6.08​2​9​-​3​1​6​3-1

₹ 4,046.07

1 Piece(s) 6 Day(s) or more 64ø619ø6.08​2​9​-​3​1​6​4-1

₹ 4,472.00

1 Piece(s) 6 Day(s) or more 60ø9.520ø6.08​2​9​-​3​1​6​5-1

₹ 6,177.05

1 Piece(s) 6 Day(s) or more 69ø12.725ø6.08​2​9​-​3​1​6​6-1

₹ 3,278.60

1 Piece(s) 6 Day(s) or more 50ø616ø6.08​2​9​-​3​1​6​7-1

₹ 4,472.00

1 Piece(s) 6 Day(s) or more 60ø9.520ø6.08​2​9​-​3​1​6​8-1

₹ 6,177.05

1 Piece(s) 6 Day(s) or more 69ø12.725ø6.08​2​9​-​3​1​6​9-1

₹ 3,278.60

1 Piece(s) 6 Day(s) or more 51ø613ø6.08​2​9​-​3​1​7​0221

₹ 3,534.42

1 Piece(s) 6 Day(s) or more 51ø619ø6.08​2​9​-​3​1​7​1141

₹ 5,239.47

1 Piece(s) 6 Day(s) or more 64ø9.516ø6.08​2​9​-​3​1​7​2281

₹ 6,177.05

1 Piece(s) 6 Day(s) or more 69ø12.722ø6.08​2​9​-​3​1​7​3281

₹ 3,278.60

1 Piece(s) 6 Day(s) or more 51ø613ø6.08​2​9​-​3​1​7​4221

₹ 5,239.47

1 Piece(s) 6 Day(s) or more 64ø9.516ø6.08​2​9​-​3​1​7​5281

₹ 6,177.05

1 Piece(s) 7 Day(s) or more 69ø12.722ø6.08​2​9​-​3​1​7​6281

₹ 3,450.04

1 Piece(s) 6 Day(s) or more 50ø616ø6.08​2​9​-​3​1​7​7141

₹ 4,643.44

1 Piece(s) 6 Day(s) or more 70ø822ø6.08​2​9​-​3​1​7​8141

₹ 5,239.47

1 Piece(s) 6 Day(s) or more 74ø9.527ø6.08​2​9​-​3​1​7​9141

₹ 6,177.05

1 Piece(s) 6 Day(s) or more 76ø12.730ø6.08​2​9​-​3​1​8​0-1

₹ 3,450.04

1 Piece(s) 6 Day(s) or more 50ø69.5ø6.08​2​9​-​3​1​8​1-1

₹ 4,472.00

1 Piece(s) 6 Day(s) or more 60ø9.516ø6.08​2​9​-​3​1​8​2-1

₹ 6,177.05

1 Piece(s) 6 Day(s) or more 66ø12.722ø6.08​2​9​-​3​1​8​3-1
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
blade diameter
(mm)
Blade Length
(mm)
Shaft Diameter
(mm)
Trusco Code tip angle
(°)
Number of items included

Loading...

Basic Information

Product Type Main Body Type Rotation Type Number of items included 1
X
whatsapp-qr whatsapp-icon
Close

Comparison list