(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carbide Cutter For Reverse Rotation Carbide Cutter Shaft Diameter ø3.0

Carbide Cutter For Reverse Rotation Carbide Cutter Shaft Diameter ø3.0
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,341₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be used for a wide range of machining, from heavy cutting to finish cutting, chamfering, various types of deburring, etc.
· Uses a grinder that can rotate left and right, so machining is possible from any direction.
· The up/down cut can be changed without changing the position of the main shaft.
· High-level cutting technology allows the cutting of carefully selected high-quality cemented carbide materials.

Carbide Cutter Carbide Cutters For Reverse Rotation Shaft Diameter ø3.0: related image(s)

Part Number
24706
24726
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
Blade Length
(mm)
Shaft Diameter
(mm)
Number of items included

₹ 2,341.02

1 Piece(s) 5 Day(s) or more ø314ø3.01

₹ 3,117.56

1 Piece(s) 5 Day(s) or more φ312.7φ3.01

Loading...

  1. 1
 

Basic Information

Product Type Main Body Type Rotation Type Overall Length(mm) 38
Number of items included 1
X
whatsapp-qr whatsapp-icon