(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Miniature Carbide Cutter Shaft Diameter φ1.6

Miniature Carbide Cutter Shaft Diameter φ1.6
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· A small diameter and short shank miniature carbide cutter, ideal for precision cutting processing and cutting fine areas.
· Because its full length is 19 mm and its weight just 1 g, the lightest pressure on this cutter allows the worker's most subtle touch to be transferred to the workpiece for carefully executed minute processing.
· Miniature, sharp Single Cut with chip breaker ejects fine cutting chips.

Miniature Carbide Cutter Shaft Diameter φ1.6
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
22113
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber of items included

₹ 7,565.69

1 Piece(s) 7 Day(s) or more 5
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber of items included
  1. 1

Basic Information

Product Type Main Body Type Rotation Type Overall Length(mm) 22
blade diameter(mm) φ1.8 Blade Length(mm) 9 Shaft Diameter(mm) φ1.6
Number of items included 5
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list