(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Diamond/CBN Grinding Point, Diamond/CBN Bur, Resinoid Bond For Precision Internal Surface Grinding and Jig Grinding, Shaft Diameter ø3.0

Diamond/CBN Grinding Point, Diamond/CBN Bur, Resinoid Bond For Precision Internal Surface Grinding and Jig Grinding, Shaft Diameter ø3.0
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,239₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Made with a flexible resin bond, allowing for easy handling with superior usability.
· Even dry grinding barely causes any burning. Makes high performance grinding possible.
· The appropriate wear of the bond allows for smooth autogenetic actions, and since there is no reactivity with the metal being cut, there is little clogging and superior overall grindability.

Diamond/CBN Grinding Point, Diamond/CBN Bur, Resinoid Bond For Precision Internal Surface Grinding / Jig Grinding, Shaft Diameter ø3.0: related image(s)

Part Number
15071
15072
15073
15074
15075
15076
15077
15078
15081
15082
15083
15084
15085
15086
15087
15088
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
blade diameter
(mm)
Blade Length
(mm)
Shaft Diameter
(mm)
Number of items included

₹ 6,774.42

1 Piece(s) 6 Day(s) or more 43ø1.53ø3.01

₹ 6,177.05

1 Piece(s) 6 Day(s) or more 43ø23ø3.01

₹ 6,177.05

1 Piece(s) 6 Day(s) or more 43ø2.53ø3.01

₹ 5,239.47

1 Piece(s) 6 Day(s) or more 43ø33ø3.01

₹ 5,495.29

1 Piece(s) 6 Day(s) or more 44ø3.54ø3.01

₹ 5,751.13

1 Piece(s) 6 Day(s) or more 44ø44ø3.01

₹ 6,688.69

1 Piece(s) 6 Day(s) or more 55ø55ø3.01

₹ 7,882.09

1 Piece(s) 6 Day(s) or more 56ø66ø3.01

₹ 6,774.42

1 Piece(s) 6 Day(s) or more 43ø1.53ø3.01

₹ 6,177.05

1 Piece(s) 6 Day(s) or more 43ø23ø3.01

₹ 6,177.05

1 Piece(s) 6 Day(s) or more 43ø2.53ø3.01

₹ 5,495.29

1 Piece(s) 6 Day(s) or more 43ø33ø3.01

₹ 5,922.56

1 Piece(s) 6 Day(s) or more 44ø3.54ø3.01

₹ 7,143.78

1 Piece(s) 6 Day(s) or more 44φ44φ3.01

₹ 6,860.15

1 Piece(s) 6 Day(s) or more 55ø55ø3.01

₹ 8,479.47

1 Piece(s) 6 Day(s) or more 56ø66ø3.01
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
blade diameter
(mm)
Blade Length
(mm)
Shaft Diameter
(mm)
Number of items included

Loading...

  1. 1

Basic Information

Product Type Main Body Type Rotation Type Number of items included 1
X
whatsapp-qr whatsapp-icon
Close

Comparison list