(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Diamond Drill (Twist Type) Cutting Diameter 0.8 to 1.5 mm

Diamond Drill (Twist Type) Cutting Diameter 0.8 to 1.5 mm
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,085₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Nakanishi Micro Grinder (Electric) Electroplated Diamond Bur/CBN Bar Electroplated Diamond Drill (Twist Type) Shaft Diameter ⌀2.34.

Electroplated Diamond Bur/CBN Bur Electroplated Diamond Drill (Twist Type) Shaft Diameter ø2.34: related image(s)

Part Number
13851
13852
13853
13854
13855
13856
13857
13858
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
Blade Length
(mm)
Shaft Diameter
(mm)
Number of items included

₹ 2,262.22

1 Piece(s) 8 Day(s) or more φ0.88φ2.341

₹ 2,085.20

1 Piece(s) 6 Day(s) or more ø0.98ø2.341

₹ 2,262.22

1 Piece(s) 5 Day(s) or more φ1.08φ2.341

₹ 2,085.20

1 Piece(s) 6 Day(s) or more ø1.18ø2.341

₹ 2,085.20

1 Piece(s) 6 Day(s) or more ø1.210ø2.341

₹ 2,085.20

1 Piece(s) 6 Day(s) or more ø1.310ø2.341

₹ 2,085.20

1 Piece(s) 6 Day(s) or more ø1.410ø2.341

₹ 2,262.22

1 Piece(s) 5 Day(s) or more φ1.510φ2.341
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
Blade Length
(mm)
Shaft Diameter
(mm)
Number of items included

Loading...

  1. 1

Basic Information

Product Type Main Body Type Rotation Type Overall Length(mm) 44
Number of items included 1
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language