(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electrodeposited Diamond Bur / CBN Bur Shaft Diameter ø6.0

Electrodeposited Diamond Bur / CBN Bur Shaft Diameter ø6.0
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,171₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Suitable for a wide range of processes, from precision polishing to deburring and carving.
· Can be used for a wide variety of applications, from precision grinding of electronic parts, machine parts, jigs, bicycle parts, molds, etc. to internal grinding and jig grinding.
· Electrodeposited bonding (affixing of abrasive grains through plating) provides superior grinding power due to the highly concentrated abrasive grains with a large amount of protrusion.

Electrodeposited Diamond Bur / CBN Bur Shaft Diameter ø6.0
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,171₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail

Electroplated Diamond Bur/CBN Bur Shaft Diameter ø6.0: related image(s)

Electroplated Diamond Bur/CBN Bur Shaft Diameter ø6.0: related image(s)

Electroplated Diamond Bur/CBN Bur Shaft Diameter ø6.0: related image(s)

Electroplated Diamond Bur/CBN Bur Shaft Diameter ø6.0: related image(s)

Electroplated Diamond Bur/CBN Bur Shaft Diameter ø6.0: related image(s)

Electroplated Diamond Bur/CBN Bur Shaft Diameter ø6.0: related image(s)

Part Number
13011
13012
13013
13015
13016
13017
13018
13019
13020
13021
13034
13035
13036
13038
13040
13041
13101
13103
13104
13105
13107
13108
13109
13110
13111
13112
13124
13125
13126
13127
13128
13129
13130
13131
13201
13202
13203
13204
13205
13206
13207
13208
13242
13243
13246
13247
13248
13261
13262
13263
13266
13267
13268
13302
13312
13321
13322
13340
13343
13371
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
blade diameter
(mm)
Blade Length
(mm)
Shaft Diameter
(mm)
Tip R
(R)
tip angle
(°)
Number of items included

₹ 2,170.93

1 Piece(s) 6 Day(s) or more 50ø36ø6.0--1

₹ 2,170.93

1 Piece(s) 6 Day(s) or more 50ø45ø6.0--1

₹ 2,170.93

1 Piece(s) 6 Day(s) or more 55ø55ø6.0--1

₹ 2,426.75

1 Piece(s) 6 Day(s) or more 50ø77ø6.0--1

₹ 2,426.75

1 Piece(s) 6 Day(s) or more 50ø88ø6.0--1

₹ 2,852.67

1 Piece(s) 6 Day(s) or more 55ø99ø6.0--1

₹ 3,534.42

1 Piece(s) 6 Day(s) or more 60ø1010ø6.0--1

₹ 5,069.36

1 Piece(s) 6 Day(s) or more 80ø1210ø6.0--1

₹ 4,046.07

1 Piece(s) 6 Day(s) or more 60ø1310ø6.0--1

₹ 5,751.13

1 Piece(s) 6 Day(s) or more 80ø1410ø6.0--1

₹ 2,341.02

1 Piece(s) 6 Day(s) or more 86ø66ø6.0--1

₹ 2,596.85

1 Piece(s) 6 Day(s) or more 80ø6.57ø6.0--1

₹ 2,596.85

1 Piece(s) 9 Day(s) or more 87ø77ø6.0--1

₹ 2,852.67

1 Piece(s) 6 Day(s) or more 89ø99ø6.0--1

₹ 3,534.42

1 Piece(s) 6 Day(s) or more 80ø1110ø6.0--1

₹ 4,046.07

1 Piece(s) 6 Day(s) or more 80ø1310ø6.0--1

₹ 2,170.93

1 Piece(s) 6 Day(s) or more 50ø36ø6.0--1

₹ 2,170.93

1 Piece(s) 6 Day(s) or more 50ø55ø6.0--1

₹ 2,828.25

1 Piece(s) 6 Day(s) or more -φ66φ6.0--1

₹ 2,426.75

1 Piece(s) 6 Day(s) or more 50ø77ø6.0--1

₹ 2,852.67

1 Piece(s) 6 Day(s) or more 55ø99ø6.0--1

₹ 3,534.42

1 Piece(s) 6 Day(s) or more 60ø1010ø6.0--1

₹ 5,069.36

1 Piece(s) 6 Day(s) or more 80ø1210ø6.0--1

₹ 4,046.07

1 Piece(s) 6 Day(s) or more 60ø1310ø6.0--1

₹ 5,751.13

1 Piece(s) 6 Day(s) or more 80ø1410ø6.0--1

₹ 4,386.27

1 Piece(s) 6 Day(s) or more 80ø1510ø6.0--1

₹ 2,341.02

1 Piece(s) 6 Day(s) or more 86ø66ø6.0--1

₹ 2,596.85

1 Piece(s) 6 Day(s) or more 80ø6.57ø6.0--1

₹ 2,596.85

1 Piece(s) 6 Day(s) or more 80ø77ø6.0--1

₹ 2,596.85

1 Piece(s) 6 Day(s) or more 88ø88ø6.0--1

₹ 2,852.67

1 Piece(s) 6 Day(s) or more 89ø99ø6.0--1

₹ 3,534.42

1 Piece(s) 6 Day(s) or more 89ø1010ø6.0--1

₹ 3,534.42

1 Piece(s) 6 Day(s) or more 80ø1110ø6.0--1

₹ 4,146.53

1 Piece(s) 6 Day(s) or more 80ø1310ø6.0--1

₹ 2,766.95

1 Piece(s) 6 Day(s) or more 54ø4-ø6.0--1

₹ 2,766.95

1 Piece(s) 6 Day(s) or more 56ø6-ø6.0--1

₹ 3,108.49

1 Piece(s) 6 Day(s) or more 58ø8-ø6.0--1

₹ 3,477.95

1 Piece(s) 5 Day(s) or more 60φ10-φ6.0--1

₹ 4,331.15

1 Piece(s) 9 Day(s) or more 55φ13-φ6.0--1

₹ 2,938.40

1 Piece(s) 6 Day(s) or more 54ø4-ø6.0--1

₹ 2,938.40

1 Piece(s) 6 Day(s) or more 56ø6-ø6.0--1

₹ 3,278.60

1 Piece(s) 6 Day(s) or more 58ø8-ø6.0--1

₹ 4,046.07

1 Piece(s) 6 Day(s) or more 65ø1016ø6.0--1

₹ 4,983.65

1 Piece(s) 6 Day(s) or more 60ø1315ø6.0--1

₹ 2,938.40

1 Piece(s) 6 Day(s) or more 60ø615ø6.0--1

₹ 4,217.51

1 Piece(s) 6 Day(s) or more 65ø1016ø6.0--1

₹ 5,239.47

1 Piece(s) 6 Day(s) or more 60ø1315ø6.0--1

₹ 2,766.95

1 Piece(s) 6 Day(s) or more 60ø615ø6.01.2-1

₹ 4,046.07

1 Piece(s) 6 Day(s) or more 65ø1015ø6.0--1

₹ 4,813.55

1 Piece(s) 6 Day(s) or more 60ø1320ø6.0--1

₹ 2,938.40

1 Piece(s) 6 Day(s) or more 60ø615ø6.01.2-1

₹ 4,217.51

1 Piece(s) 6 Day(s) or more 65ø1015ø6.0--1

₹ 5,239.47

1 Piece(s) 6 Day(s) or more 60ø1320ø6.0--1

₹ 7,706.33

1 Piece(s) 9 Day(s) or more 65φ1325φ6.03-1

₹ 3,620.15

1 Piece(s) 6 Day(s) or more 54ø1019ø6.0-301

₹ 3,278.60

1 Piece(s) 5 Day(s) or more 47ø1012ø6.0-451

₹ 4,472.00

1 Piece(s) 6 Day(s) or more 50ø1518ø6.0-451

₹ 3,278.60

2 Piece(s) 6 Day(s) or more 55ø105.3ø6.0-901

₹ 7,893.85

1 Piece(s) 6 Day(s) or more 50φ2010φ6.0-901

₹ 5,751.13

1 Piece(s) 6 Day(s) or more 45ø137ø6.0-701
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
blade diameter
(mm)
Blade Length
(mm)
Shaft Diameter
(mm)
Tip R
(R)
tip angle
(°)
Number of items included

Loading...

Basic Information

Product Type Main Body Type Rotation Type Number of items included 1
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language