(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electrodeposited Diamond Bur / CBN Bur For Deep Holes Long Shaft Type 1270

Electrodeposited Diamond Bur / CBN Bur For Deep Holes Long Shaft Type 1270
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,016₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A long-shaft type that is ideal for deep hole and groove machining and a short-top type with a short electrodeposited portion are both available.
· Electrodeposited bonding (affixing of abrasive grains through plating) provides superior grinding power due to the highly concentrated abrasive grains with large protrusions.

Electroplated Diamond Bur/CBN Bur Electroplated Diamond Bur For Deep Holes Long Shaft Type 1270: related image(s)

Part Number
12706
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber of items included

₹ 3,015.78

1 Piece(s) 6 Day(s) or more 1

Loading...

  1. 1
 

Basic Information

Product Type Main Body Type Rotation Type Overall Length(mm) 80
blade diameter(mm) φ3 Shaft Diameter(mm) φ3.0 Number of items included 1

Please check the type/dimensions/specifications of the part 12706 in the Electrodeposited Diamond Bur / CBN Bur For Deep Holes Long Shaft Type 1270 series.

X
whatsapp-qr whatsapp-icon