(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electrocoated Diamond Bar / CBN Bar Carbide Shaft Diameter φ3.0

Electrocoated Diamond Bar / CBN Bar Carbide Shaft Diameter φ3.0
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,394₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· As it is highly rigid, it minimizes clearance when machining and enables more precise machining.
· For polish finishing carbide shafts with runout accuracy within 5 μm.
· Significantly increased work efficiency with high rigidity 3 times or more that of stainless steel shafts.
· Greatly improves the efficiency of internal grinding accuracy for anything from precision machine parts to jigs, electronic parts, precision molds, etc.

 
Part Number
12261
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber of items included

₹ 6,393.73

1 Piece(s) 6 Day(s) or more 1

Loading...

  1. 1

Basic Information

Product Type Main Body Type Rotation Type Overall Length(mm) 45
blade diameter(mm) φ0.15 Blade Length(mm) 4 Shaft Diameter(mm) φ3.0
Number of items included 1
X
whatsapp-qr whatsapp-icon