(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electrocoated Diamond Bar / CBN Bar Shaft Diameter φ3.0

Electrocoated Diamond Bar / CBN Bar Shaft Diameter φ3.0
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Suitable for a wide range of machining from precision grinding to deburring and engraving.
· It can be widely used for anything from precision grinding of electronic parts, machine parts, jigs, bicycle parts, molds and the like to internal grinding and jig grinding.
· Features excellent sharpness and can minimize distortion due to grinding burns or heat even under conditions of low frequency or dry grinding.

Electrocoated Diamond Bar / CBN Bar Shaft Diameter φ3.0
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
12020
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber of items included

₹ 2,359.47

1 Piece(s) 9 Day(s) or more 1
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber of items included
  1. 1

Basic Information

Product Type Main Body Type Rotation Type Overall Length(mm) 40
blade diameter(mm) φ0.9 Blade Length(mm) 3 Shaft Diameter(mm) φ3.0
Number of items included 1
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list