(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electrocoated Diamond Bar Shaft Diameter φ2.34

Electrocoated Diamond Bar Shaft Diameter φ2.34
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Suitable for a wide range of machining from precision grinding to deburring and engraving.
· The shaft diameter φ2.34 series has a small diameter and is available in a variety of shapes for fine machining.

Electrocoated Diamond Bar Shaft Diameter φ2.34
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
11405
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber of items included

₹ 2,776.33

1 Piece(s) 6 Day(s) or more 1
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber of items included
  1. 1

Basic Information

Product Type Main Body Type Rotation Type Overall Length(mm) 45
blade diameter(mm) φ6 Blade Length(mm) 3 Shaft Diameter(mm) φ2.34
Number of items included 1
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language