(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Comes with a micro grinder and can be used immediately.
Product Type | Set | Type | Rotation Type | Number of load-free rotations(min-¹) | 60000 |
---|---|---|---|---|---|
Attached collet(mm) | 3 | Overall Length(mm) | 130 | Outer Diameter(mm) | 19 |
Accessory | Available | Set Contents (1) | Micro Grinder (AG3-2) | Set Contents (2) | Diamond Bar A Kit (DB-ASET) |
Weight(g) | 220 | Operating Pressure(MPa) | 0.44~0.59 | Air Consumption Amount(m3/min) | 0.16 |
Exhaust Type | Rear |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy