(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electro-Deposited Precision Internal

Electro-Deposited Precision Internal
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,394₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The runout accuracy has been suppressed to make it suitable for polishing at points requiring machining accuracy, such as precision metal molds and precision components.

 
Part Number
DIN08
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,394.05

1 Piece(s) 34 Day(s) or more

Loading...

  1. 1

Basic Information

Classification Internal Grindstone Type Single Item Particle Size(#) 200
Material/abrasive Diamond Diamond Maximum Diameter(mm) 0.8 Diamond Length/Grindstone Length(mm) 5
Shaft Diameter(mm) 3 Overall Length(mm) 50

Please check the type/dimensions/specifications of the part DIN08 in the Electro-Deposited Precision Internal series.

X
whatsapp-qr whatsapp-icon