(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Cutting Wheel

Cutting Wheel
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      333₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Suited to cutting metals such as carbon steel / alloy tool steel / high-speed steel, etc.
· A wheel type grindstone to be used by installing a mandrel.

 
Part Number
CU2205
CU2225
CU2505
CU2510
CU3205
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Grindstone section external diameter
(mm)
Grindstone section length
(mm)
Maximum Engine Speed
(min-1)

₹ 699.00

10 Piece(s) 6 Day(s) or more 100220.515000

₹ 783.00

10 Piece(s) 5 Day(s) or more 150220.2515000

₹ 1,305.00

10 Piece(s) 5 Day(s) or more 100250.513000

₹ 1,246.00

10 Piece(s) 5 Day(s) or more 10025113000

₹ 333.00

10 Piece(s) 12 Day(s) or more 100320.58000

Loading...

  1. 1

Basic Information

Type Grindstone Shaft Diameter(mm) 1.8