(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· A uniformly polished surface can be achieved with fewer deep scratches compared to grindstones with shaft.
· Burrs, secondary burrs and chipping are less likely to occur.
[Applications]
· Suitable for grinding carbide alloy, ceramics, etc.
· For surface adjustment of molds and deburring of precision equipment.
Type | Rubber Grindstone | Particle Size(#) | 800 | Shaft Diameter(mm) | 3 |
---|---|---|---|---|---|
Grindstone section external diameter(mm) | 8 | Grindstone section length(mm) | 20 | Shape | Bullet Nose |
Maximum Engine Speed(min-1) | 30000 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy