(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rubber-Bonded Abrasive GCMH Artillery Shell Type for Grinding

Rubber-Bonded Abrasive GCMH Artillery Shell Type for Grinding
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,090₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A uniformly polished surface can be achieved with fewer deep scratches compared to grindstones with shaft.
· Burrs, secondary burrs and chipping are less likely to occur.
[Applications]
· Suitable for grinding carbide alloy, ceramics, etc.
· For surface adjustment of molds and deburring of precision equipment.

 
Part Number
GCMH-105
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,089.98

10 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Type Rubber Grindstone Particle Size(#) 80 Shaft Diameter(mm) 3
Grindstone section external diameter(mm) 10 Grindstone section length(mm) 20 Shape Bullet Nose
Shaft length(mm) 30 Maximum Engine Speed(min-1) 30000

Please check the type/dimensions/specifications of the part GCMH-105 in the Rubber-Bonded Abrasive GCMH Artillery Shell Type for Grinding series.

X
whatsapp-qr whatsapp-icon