(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rubber-Bonded Wheels for Grinding and Polishing【10 Pieces Per Package】

Rubber-Bonded Wheels for Grinding and Polishing
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,155₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A wheel type grindstone to be used by installing a mandrel.
· Suitable for polishing grooves and corners.

 
Part Number
GF227
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 3,155.00

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Rubber Grindstone Particle Size(#) 120 Grindstone section external diameter(mm) 22
Grindstone section length(mm) 3 Shape Wheel Maximum Engine Speed(min-1) 15000

Please check the type/dimensions/specifications of the part GF227 in the Rubber-Bonded Wheels for Grinding and Polishing series.

X
whatsapp-qr whatsapp-icon