(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Felt Roll

Felt Roll
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,491₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be used at the desired size.

 
Part Number
FR-18
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,491.00

5 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Sheet Type roll paper Usage Hand polish Width(mm) 25
Length(mm) 1800 Thickness(mm) 3

Please check the type/dimensions/specifications of the part FR-18 in the Felt Roll series.

X
whatsapp-qr whatsapp-icon