(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Felt Sheet Hard/Soft

Felt Sheet Hard/Soft
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      728₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Applying an abrasive (blue bar) and polishing results in a mirror finish.
· Can be used at the desired size or shape.
· 2 types are available: hard and soft.

 
Part Number
KSF-10N
KSF-20
KSF-20H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Length
(mm)
Type Specifications

₹ 727.82

5 Piece(s) 15 Day(s) or more 100100SoftUnprocessed lining

₹ 1,722.98

5 Piece(s) 29 Day(s) or more 200200SoftDouble-sided tape type

₹ 2,771.73

1 Piece(s) 29 Day(s) or more 200200HardDouble-sided tape type

Loading...

  1. 1

Basic Information

Sheet Type Felt Sheet Usage Hand polish Thickness(mm) 2
X
whatsapp-qr whatsapp-icon