(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Felt Stick

Felt Stick
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,053₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A felt non-woven fabric developed for finish polishing of molds.
· Mirror finishing of detailed areas is possible.

 
Part Number
FS-100H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,053.00

10 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Sheet Type Felt Sheet Usage Hand polish Width(mm) 6
Length(mm) 100 Thickness(mm) 5

Please check the type/dimensions/specifications of the part FS-100H in the Felt Stick series.

X
whatsapp-qr whatsapp-icon