(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Resin Diamond Sheet

Resin Diamond Sheet
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,345₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Cloth-based resin bond type.
· The back surface is processed with double-sided tape.

 
Part Number
KSC-1013
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,345.02

1 Piece(s) 35 Day(s) or more

Loading...

  1. 1

Basic Information

Sheet Type Film Usage Hand polish Abrasive material Diamond
Particle Size(#) 600 Width(mm) 100 Length(mm) 100

Please check the type/dimensions/specifications of the part KSC-1013 in the Resin Diamond Sheet series.

X
whatsapp-qr whatsapp-icon