(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

SG Sisal Disc

SG Sisal Disc
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,975₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Boasts a beautifully polished surface.
· Equivalent to roughly #400 buff polishing.
· Ideal for the process prior to mirror finish, taking advantage of a characteristic of sisal hemp, coarse fiber.
· Features outstanding heat dissipation as well.
· The permeation type provides a more beautiful finish as well as higher durability.

 
Part Number
SG-SD100R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,974.67

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Cotton: Hemp Disk work material general steel Outer diameter Dimensions(mm) 100
abrasive grain Not applicable Details Type Orange Maximum Number of Rotation(min-1) 8000

Please check the type/dimensions/specifications of the part SG-SD100R in the SG Sisal Disc series.