(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SG Finishing Disc

SG Finishing Disc
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,764₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Impregnated with abrasive to prevent scorching.
[Applications]
· Ideal for a beautiful mirror finish.
· Also ideal for surface polishing.

 
Part Number
SG-UD100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,764.00

5 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Felt Disc Outer diameter Dimensions(mm) 100 abrasive grain Not applicable
Details Type Permeation Maximum Number of Rotation(min-1) 8000

Please check the type/dimensions/specifications of the part SG-UD100 in the SG Finishing Disc series.

X
whatsapp-qr whatsapp-icon