(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hook & Loop Fastener Pad

Hook & Loop Fastener Pad
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,806₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Maximum elasticity.
· Uses a heavy duty Velcro sheet that can be used at 13,000 rotations.
· It can be attached to either a disc grinder or drill.

 
Part Number
PD10010
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,806.31

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Rubber / Hard Urethane Disk Outer diameter Dimensions(mm) 100 Mounting screw diameter(M×P) 10
Maximum Number of Rotation(min-1) 13000

Please check the type/dimensions/specifications of the part PD10010 in the Hook & Loop Fastener Pad series.

X
whatsapp-qr whatsapp-icon