(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Supports metals as well as stone materials and glass. 4 types of abrasives are available. Select the product depending on the usage.
· The back-up base is elastic with relatively good deflection, making this product easy to use.
Part Number |
---|
TOP50A3 |
TOP50A6 |
TOP50A8 |
TOP50A10 |
TOP50A11 |
TOP50A12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Particle Size (#) |
---|---|---|---|---|---|
₹ 467.00 | 10 Piece(s) | 14 Day(s) or more | 40 | ||
₹ 474.00 | 10 Piece(s) | 14 Day(s) or more | 100 | ||
₹ 474.00 | 10 Piece(s) | 14 Day(s) or more | 150 | ||
₹ 474.00 | 10 Piece(s) | 14 Day(s) or more | 240 | ||
₹ 472.00 | 10 Piece(s) | 14 Day(s) or more | 320 | ||
₹ 474.00 | 10 Piece(s) | 14 Day(s) or more | 400 |
Loading...
Type | Multi-blade disc | work material | Stone Material / Glass | Outer diameter Dimensions(mm) | 50 |
---|---|---|---|---|---|
Inner Diameter Dimension(mm) | 10 | abrasive grain | Alundum (A) | Maximum Number of Rotation(min-1) | 13000 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy