(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SG Uni TOP

SG Uni TOP
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      713₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Previously, when removing various types of beads, polishing with abrasive paper was done after grinding with an offset grinding stone, but now it is possible to grind and polish with a single piece.
· Ideal for medium polishing.
· A more beautiful polished surface than flexible grindstone products.

 
Part Number
SG-TOPA5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 713.00

10 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Type Multi-blade disc work material Stone Material Outer diameter Dimensions(mm) 100
Particle Size(#) 80 abrasive grain Alundum (A) Maximum Number of Rotation(min-1) 13000

Please check the type/dimensions/specifications of the part SG-TOPA5 in the SG Uni TOP series.

X
whatsapp-qr whatsapp-icon