• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.

GP Disc Pt【10 Pieces Per Package】

GP Disc Pt

[Features]
· Tilting the paper surface prevents overcutting and large scratches when contact is first made with the workpiece.
· It is elastic and fits the workpiece well.
· Can be used without clogging.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
GP100PA3
GP100PA4
GP100PA5
GP100PA6
GP100PA7
GP100PA9
GP100PA10
GP100PA12
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Maximum Number of Rotation
(min-1)

10 Pieces Per Package

Quote 4013000

10 Pieces Per Package

Quote 6013000

10 Pieces Per Package

Quote 8013000

10 Pieces Per Package

Quote 10013000

10 Pieces Per Package

Quote 12013000

10 Pieces Per Package

Quote 18013000

10 Pieces Per Package

Quote 24013000

10 Pieces Per Package

Quote 40013000

Loading...

  1. 1

Basic Information

Type Multi-blade disc Outer diameter Dimensions(mm) 100 Inner Diameter Dimension(mm) 15

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)