(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electrocoated Diamond Cutting Disc A

Electrocoated Diamond Cutting Disc A
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,243₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Diamond abrasive grains are electrodeposited, so it is suitable for non-metals such as glass, etc.
[Applications]
· For cutting ceramics, glass, marble and FRP.

 
Part Number
DCT-25
DCT-75
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOuter diameter Dimensions
(mm)
Attached arbor shaft diameter
(mm)
Maximum Number of Rotation
(min-1)

₹ 2,242.56

1 Piece(s) 6 Day(s) or more 25320000

₹ 3,463.29

1 Piece(s) 9 Day(s) or more 7568000

Loading...

  1. 1

Basic Information

Type Diamond Disk work material Stone Material / Glass Thickness(mm) 0.6
Particle Size(#) 140 Accessory Mandrel Particle size details(#) 140/170
X
whatsapp-qr whatsapp-icon