(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Polisher Pad

Polisher Pad
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,298₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The sponge achieves the best elasticity.
· Ideal for coating (spreading) wax or abrasives (compounds).

 
Part Number
BSP125
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,298.29

2 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fixtures/Others Outer diameter Dimensions(mm) 125 Maximum Number of Rotation(min-1) 30000

Please check the type/dimensions/specifications of the part BSP125 in the Polisher Pad series.

X
whatsapp-qr whatsapp-icon