• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.

Cone Holder Rubber Type (Straight 80)

Cone Holder Rubber Type (Straight 80)

[Features]
· A standard holder for straight 80 cone.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ST80S-CR

 
Part Number
ST80S-CR
Part NumberVolume DiscountDays to ShipMaximum Number of Rotation
(min-1)
7 Day(s) or more 8000

Loading...

  1. 1

Basic Information

Type Fixtures/Others Outer diameter Dimensions(mm) 90 Width(mm) 50
Mounting screw diameter(M×P) 10

Please check the type/dimensions/specifications of the part ST80S-CR in the Cone Holder Rubber Type (Straight 80) series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)