(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pettan Unilon

Pettan Unilon
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      211₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Optimal for rust removal and paint peeling.
· Suitable for covering scratches.

Part Number
PET-50N11
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 211.00

10 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc Outer diameter Dimensions(mm) 50 Particle Size(#) 320
abrasive grain Not applicable Maximum Number of Rotation(min-1) 20,000

Please check the type/dimensions/specifications of the part PET-50N11 in the Pettan Unilon series.

X
whatsapp-qr whatsapp-icon