• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:30 to 19:30 (IST) 27/10/2019. We apologize for the inconvenience.

GP Sander Custom Order Inverse Trapezoid Type【5 Pieces Per Package】

GP Sander Custom Order Inverse Trapezoid Type

[Features]
· No clogging, allowing a uniform finish to be achieved throughout.
· It is elastic so a close fit is achieved.
· It is not exothermic and does not alter the polished material.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
GPS100AGD3
GPS100AGD4
GPS100AGD5
GPS100AGD6
GPS100AGD7
GPS100AGD8
GPS100AGD9
GPS100AGD10
GPS100AGD11
GPS100AGD12
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Maximum Number of Rotation
(min-1)
Accessory

5 Pieces Per Package

Quote 4080001c/s comes with 1 arbor

5 Pieces Per Package

Quote 6080001c/s comes with 1 arbor

5 Pieces Per Package

Quote 8080001c/s comes with 1 arbor

5 Pieces Per Package

Quote 10080001c/s comes with 1 arbor

5 Pieces Per Package

Quote 12080001c/s comes with 1 arbor

5 Pieces Per Package

Quote 15080001c/s comes with 1 arbor

5 Pieces Per Package

Quote 18080001c/s comes with 1 arbor

5 Pieces Per Package

Quote 24080001c/s comes with 1 arbor

5 Pieces Per Package

Quote 32080001c/s comes with 1 arbor

5 Pieces Per Package

Quote 40080001c/s comes with 1 arbor

Loading...

  1. 1

Basic Information

Type Multi-blade disc Outer diameter Dimensions(mm) 100 Width(mm) 25
Mounting screw diameter(M×P) 10

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)