• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Wheel Dresser / Versatile Grinding

Wheel Dresser / Versatile Grinding

[Features]
· Truing and dressing can be performed at the same time.
· Can also be used with resin bond, vitrified, and metal bond.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
YSX-D1
YSX-F1
Part NumberVolume DiscountDays to ShipOverall Length
(mm)
Diameter
(mm)
Effective Length
(mm)
Quote 5520-
Quote 50-20

Loading...

  1. 1

Basic Information

Product Type Diamond Dresser Shaft Diameter(mm) 11

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)