(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Nipple Max for Machining Short Nipples of Arbitrary Lengths

Nipple Max for Machining Short Nipples of Arbitrary Lengths

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 36120

  • Product Type
    Parts for Threading Machine
  • Main Body, Related Products
    Related Product
  • Dimensions
    1"
Part Number
36120
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 15,280.93

1 Piece(s) 6 Day(s) or more

Basic Specifications

Product Description

[Features]
· For machining short nipples at any length.
· The end material length is also free, eliminating waste.
· Short nipples with arbitrary length can be processed just by installing them in the thread cutting machine.
· Inner lining tubes are not applicable.
· For processing both short nipples.
· It can also be used with thread cutting machines from other manufacturers.

Specifications of 36120

  • Product Type
    Parts for Threading Machine
  • Main Body, Related Products
    Related Product
  • Dimensions
    1"
Part Number
36120
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 15,280.93

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon