(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Inside Polisher

Inside Polisher
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      363₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Centrifugal force opens the umbrella-shaped polishing cloth, performing inner surface deburring in one pass.
· The conical shape allows insertion into the pipe during rotation.
[Applications]
· Rounding the pipe area.
· Polishing the inner surface of pipes

 
Part Number
IP-06-60
IP-06-80
IP-06-100
IP-06-120
IP-06-150
IP-06-180
IP-06-240
IP-06-320
IP-06-400
IP-10-60
IP-10-80
IP-10-100
IP-10-120
IP-10-150
IP-10-180
IP-10-240
IP-10-320
IP-10-400
IP-12-60
IP-12-80
IP-12-100
IP-12-120
IP-12-150
IP-12-180
IP-12-240
IP-12-320
IP-12-400
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDiameter
(mm)
Shaft Diameter
(mm)
Particle Size
(#)
Maximum Operating Rotational Speed
(min-1 (r.p.m))
Polishing Range
(mm)

₹ 363.15

10 Piece(s) 6 Day(s) or more 153601200012–18

₹ 363.15

10 Piece(s) 6 Day(s) or more 153801200012–18

₹ 363.15

10 Piece(s) 6 Day(s) or more 1531001200012–18

₹ 363.15

10 Piece(s) 6 Day(s) or more 1531201200012–18

₹ 363.15

10 Piece(s) 6 Day(s) or more 1531501200012–18

₹ 363.15

10 Piece(s) 6 Day(s) or more 1531801200012–18

₹ 363.15

10 Piece(s) 6 Day(s) or more 1532401200012–18

₹ 363.15

10 Piece(s) 6 Day(s) or more 1533201200012–18

₹ 363.15

10 Piece(s) 6 Day(s) or more 1534001200012–18

₹ 414.20

10 Piece(s) 6 Day(s) or more 206601200018~35

₹ 414.20

10 Piece(s) 6 Day(s) or more 206801200018~35

₹ 414.20

10 Piece(s) 6 Day(s) or more 2061001200018~35

₹ 414.20

10 Piece(s) 6 Day(s) or more 2061201200018~35

₹ 414.20

10 Piece(s) 6 Day(s) or more 2061501200018~35

₹ 414.20

10 Piece(s) 6 Day(s) or more 2061801200018~35

₹ 414.20

10 Piece(s) 6 Day(s) or more 2062401200018~35

₹ 414.20

10 Piece(s) 6 Day(s) or more 2063201200018~35

₹ 414.20

10 Piece(s) 6 Day(s) or more 2064001200018~35

₹ 518.04

10 Piece(s) 6 Day(s) or more 306601000030~50

₹ 518.04

10 Piece(s) 6 Day(s) or more 306801000030~50

₹ 518.04

10 Piece(s) 6 Day(s) or more 3061001000030~50

₹ 518.04

10 Piece(s) 6 Day(s) or more 3061201000030~50

₹ 518.04

10 Piece(s) 6 Day(s) or more 3061501000030~50

₹ 518.04

10 Piece(s) 6 Day(s) or more 3061801000030~50

₹ 518.04

10 Piece(s) 6 Day(s) or more 3062401000030~50

₹ 518.04

10 Piece(s) 6 Day(s) or more 3063201000030~50

₹ 518.04

10 Piece(s) 6 Day(s) or more 3064001000030~50

Loading...

  1. 1

Basic Information

Type Accessories / Other
X
whatsapp-qr whatsapp-icon