(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Upgraded version of the popular product SKATT DISC.
· Backup reinforcement enabled balanced polishing work and long life.
· A wide array of products and rubber holders with selectable hardness enable use for a wide variety of work.
[Applications]
· Fine adjustment of metal and woodworking surfaces.
Part Number |
---|
SKDFB25-B-B-F |
SKDFB25-B-B-M |
SKDFB25-B-B-VF |
SKDFB38-B-B-F |
SKDFB38-B-B-M |
SKDFB38-B-B-VF |
SKDFB50-B-B-F |
SKDFB50-B-B-M |
SKDFB50-B-B-VF |
SKDFB75-B-B-F |
SKDFB75-B-B-M |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Diameter (mm) | Particle Size (#) | Maximum Operating Rotational Speed (min-1 (r.p.m)) | Trusco Code |
---|---|---|---|---|---|---|---|---|---|
₹ 190.93 | 50 Piece(s) | 7 Day(s) or more | 25 | Fine F | 12000 | - | |||
₹ 185.29 | 50 Piece(s) | 7 Day(s) or more | 25 | Second cut M | 12000 | - | |||
₹ 185.29 | 50 Piece(s) | 7 Day(s) or more | 25 | Extra fine VF | 12000 | - | |||
₹ 6,511.00 | 50 Pack(s) | 50 Pieces Per Package | 7 Day(s) or more | 38 | Fine F | 12000 | 776-6670 | ||
₹ 6,511.00 | 50 Pack(s) | 50 Pieces Per Package | 7 Day(s) or more | 38 | Second cut M | 12000 | 776-6688 | ||
₹ 6,511.00 | 50 Pack(s) | 50 Pieces Per Package | 7 Day(s) or more | 38 | Extra fine VF | 12000 | 776-6696 | ||
₹ 267.29 | 1 Pack(s) | 50 Pieces Per Package | 7 Day(s) or more | 50 | Fine F | 12000 | 776-6815 | ||
₹ 267.29 | 1 Pack(s) | 50 Pieces Per Package | 6 Day(s) or more | 50 | Second cut M | 12000 | 776-6823 | ||
₹ 10,762.00 | 1 Pack(s) | 50 Pieces Per Package | 7 Day(s) or more | 50 | Extra fine VF | 12000 | 776-6831 | ||
₹ 5,409.22 | 1 Pack(s) | 25 Pieces Per Package | 6 Day(s) or more | 75 | Fine F | 9000 | 776-6955 | ||
₹ 5,881.69 | 1 Pack(s) | 25 Pieces Per Package | 6 Day(s) or more | 75 | Second cut M | 9000 | 776-6963 |
Loading...
Type | Nonwoven Fiber Disc | Abrasive Grain | B/B Abrasive Grain |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy