(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

SKATT DISC (N) A【25 Pieces Per Package】

SKATT DISC (N) A
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      292₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Upgraded version of the popular product SKATT DISC.
· Backup reinforcement enabled balanced polishing work and long life.
· A wide array of products and rubber holders with selectable hardness enable use for a wide variety of work.
[Applications]
· General grinding and polishing of iron, stainless steel, aluminum, etc.
· Wood grinding and polishing.

 
Part Number
SKDFB75-A-60
SKDFB75-A-80
SKDFB75-A-100
SKDFB75-A-120
SKDFB75-A-150
SKDFB75-A-180
SKDFB75-A-240
SKDFB75-A-320
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Trusco Code

₹ 4,625.00

25 Pack(s)

25 Pieces Per Package

7 Day(s) or more 60776-6939

₹ 4,625.00

25 Pack(s)

25 Pieces Per Package

7 Day(s) or more 80776-6947

₹ 4,624.00

25 Pack(s)

25 Pieces Per Package

7 Day(s) or more 100776-6912

₹ 4,624.00

25 Pack(s)

25 Pieces Per Package

7 Day(s) or more 120776-6921

₹ 4,624.00

25 Pack(s)

25 Pieces Per Package

7 Day(s) or more 150-

₹ 292.15

1 Pack(s)

25 Pieces Per Package

7 Day(s) or more 180-

₹ 4,624.00

25 Pack(s)

25 Pieces Per Package

7 Day(s) or more 240-

₹ 4,624.00

25 Pack(s)

25 Pieces Per Package

7 Day(s) or more 320-

Loading...

  1. 1

Basic Information

Work Piece Stainless Steel / Cast Iron Diameter(mm) 75 Abrasive Grain A Abrasive Grain
Maximum Operating Rotational Speed(min-1 (r.p.m)) 15000