(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Upgraded version of the popular product SKATT DISC.
· Backup reinforcement enabled balanced polishing work and long life.
· A wide array of products and rubber holders with selectable hardness enable use for a wide variety of work.
[Applications]
· Heavy grinding, deburring and chamfering iron and stainless steel
Part Number |
---|
SKDFB25-Z-40 |
SKDFB25-Z-60 |
SKDFB25-Z-80 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Particle Size (#) |
---|---|---|---|---|---|---|
₹ 4,480.00 | 50 Pack(s) | 50 Pieces Per Package | 7 Day(s) or more | 40 | ||
₹ 4,480.00 | 50 Pack(s) | 50 Pieces Per Package | 7 Day(s) or more | 60 | ||
₹ 4,480.00 | 50 Pack(s) | 50 Pieces Per Package | 7 Day(s) or more | 80 |
Loading...
Work Piece | Stainless Steel / Cast Iron | Diameter(mm) | 25 | Abrasive Grain | Z Abrasive Grain |
---|---|---|---|---|---|
Maximum Operating Rotational Speed(min-1 (r.p.m)) | 24000 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy