• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Techno Disc Conical Type A/Z

Techno Disc Conical Type A/Z

[Features]
· Adhered polishing cloth to a conical base.
· The outer circumference of the polishing surface and the center are abraded simultaneously, enabling using all of the disc without waste. [Applications]
・Welding bead removal, spatter removal
· Deburring/chamfering general steel
· Removing metal casting surface
· Rust removal before painting

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CON10015-A-150
CON10015-A-180
CON10015-A-240
CON18022-A-150
CON18022-A-180
CON18022-A-240
Part NumberVolume DiscountDays to ShipDiameter
(mm)
Shaft Diameter
(mm)
Particle Size
(#)
Maximum Operating Rotational Speed
(min-1 (r.p.m))
8 Day(s) or more 1001515013600
8 Day(s) or more 1001518013600
8 Day(s) or more 1001524013600
8 Day(s) or more 18022.21508400
8 Day(s) or more 18022.21808400
8 Day(s) or more 18022.22408400

Loading...

  1. 1

Basic Information

Type Multiblade Disc Work Piece General Steel Abrasive Grain A Abrasive Grain

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)