(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Techno Disc EX CE/A/Z【5 Pieces Per Package】

Techno Disc EX CE/A/Z
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,029₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The next generation of the best seller products are now available. Excellent product with the disc outer circumference surface also available for use. High air cooling effect.
[Features]
· A unique shape enabling using the disc bottom surface and outer circumference surface.
· Soft contact with the workpiece, for a beautiful finish without scratching the workpiece.
· Fits both thin and thick metals, for easy use.
[Applications]
· For general grinding, polishing and substrate polishing of iron, stainless steel and aluminum
· Welding bead removal
· Spatter removal
· Deburring
· Chamfering
· Rust removal
· Paint removal

 
Part Number
TDEX10015-A-60
TDEX10015-A-80
TDEX10015-A-100
TDEX10015-A-120
TDEX10015-CE-40
TDEX10015-CE-60
TDEX10015-CE-80
TDEX10015-Z-40
TDEX10015-Z-60
TDEX10015-Z-80
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Abrasive Grain

₹ 3,036.00

5 Pack(s)

5 Pieces Per Package

7 Day(s) or more 60A Abrasive Grain

₹ 3,034.00

5 Pack(s)

5 Pieces Per Package

7 Day(s) or more 80A Abrasive Grain

₹ 3,034.00

5 Pack(s)

5 Pieces Per Package

7 Day(s) or more 100A Abrasive Grain

₹ 3,029.00

5 Pack(s)

5 Pieces Per Package

7 Day(s) or more 120A Abrasive Grain

₹ 3,496.00

5 Pack(s)

5 Pieces Per Package

7 Day(s) or more 40CE Abrasive Grain

₹ 3,488.00

5 Pack(s)

5 Pieces Per Package

7 Day(s) or more 60CE Abrasive Grain

₹ 3,487.00

5 Pack(s)

5 Pieces Per Package

7 Day(s) or more 80CE Abrasive Grain

₹ 3,191.00

5 Pack(s)

5 Pieces Per Package

7 Day(s) or more 40Z Abrasive Grain

₹ 3,186.00

5 Pack(s)

5 Pieces Per Package

7 Day(s) or more 60Z Abrasive Grain

₹ 3,184.00

5 Pack(s)

5 Pieces Per Package

7 Day(s) or more 80Z Abrasive Grain

Loading...

  1. 1

Basic Information

Type Multiblade Disc Work Piece Stainless Steel / Cast Iron / Aluminum Diameter(mm) 100
Shaft Diameter(mm) 15 Maximum Operating Rotational Speed(min-1 (r.p.m)) 13600