• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

322-HGE Angled Nippers

322-HGE Angled Nippers

[Features]
· Ideal for cutting of thin wires and copper wires.
· The blade is also thick and tough, and it is also compatible with staple removal.
· The grip is made into a plier-type making it easy to apply force.
· The blade part comes with a stripper hole (ø1.2/ø1.8).

Part Number

Configured Part Number is shown.

322HGE175

Part Number
322HGE175
Part NumberVolume DiscountDays to ShipMass
(g)
Features Specifications
10 Day(s) or more 240With stripping hole (φ1.2, φ1.8) strong typeWith Elastomer Cover

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers Overall Length(mm) 175
Steel Wire Cutting Performance(φ/mm) 1.2 Copper Wire Cutting Performance(φ/mm) 3 Body / Option Main Body
A(mm) 182 B(mm) 55 C(mm) 19
D(mm) 13 JAN Code 4953998001510

Please check the type/dimensions/specifications of the part 322HGE175 in the 322-HGE Angled Nippers series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)